CAD model selection
16041
Company
Voestalpine Camtec
Description
3.15 - Bushings
Bill of material
16041
IDENTNR
Code-No. WF 750/1A
16041
D
Inner diameter Ød B13 / H7
9 mm
D1
Outer diameter Ød1 e7/k6
14 mm
D2
Outer diameter Ød2 -0.2
16 mm
D3
Diameter Ød3 h11
13.4 mm
L2
Distance L2 ±0.05
3 mm
L3
Distance L3 H13
1.10 mm
L4
Lenght L4
20 mm
L
Length L -0.5/-1
17 mm
L1
Length L1 +0.2/+0.1
11.60 mm
R
1.5 mm
GEWICHT
Weight
0.01 kg
CTN
Customs tariff number
84833080
Previews
3D
Dimension
2D
Download CAD models