CAD model selection
16057
Company
Lacher Camtec
Description
3.15 - Bushings
Bill of material
16057
IDENTNR
Code-No. WF 750/1A
16057
D
Inner diameter Ød B13 / H7
12 mm
D1
Outer diameter Ød1 e7/k6
18 mm
D2
Outer diameter Ød2 -0.2
23 mm
D3
Diameter Ød3 h11
17.0 mm
L2
Distance L2 ±0.05
6 mm
L3
Distance L3 H13
1.30 mm
L4
Lenght L4
24 mm
L
Length L -0.5/-1
22 mm
L1
Length L1 +0.2/+0.1
13.30 mm
R
1.5 mm
GEWICHT
Weight
0.03 kg
CTN
Customs tariff number
84833080
Previews
Download CAD models