CAD model selection
16196
Company
Lacher Camtec
Description
3.15 - Bushings
Bill of material
16196
IDENTNR
Code-No. WF 750/1A
16196
D
Inner diameter Ød B13 / H7
42 mm
D1
Outer diameter Ød1 e7/k6
54 mm
D2
Outer diameter Ød2 -0.2
60 mm
D3
Diameter Ød3 h11
51.0 mm
L2
Distance L2 ±0.05
10 mm
L3
Distance L3 H13
2.15 mm
L4
Lenght L4
80 mm
L
Length L -0.5/-1
136 mm
L1
Length L1 +0.2/+0.1
120.15 mm
R
1.5 mm
GEWICHT
Weight
0.86 kg
CTN
Customs tariff number
84833080
Previews
Download CAD models