CAD model selection
17096
Company
Voestalpine Camtec
Description
3.14 - Bushings
Bill of material
17096
IDENTNR
Code-No. WF 750/1A
17096
D
Inner diameter Ød E7
120.0 mm
D1
Outer diameter Ød1 r6
140 mm
D2
Outer diameter Ød2
170 mm
L1
Distance L1 -0.1
10.0 mm
L2
Distance L2
5 mm
R
Radius r
3.0 mm
L
Length L
100.0 mm
R1
0.5 mm
GEWICHT
Weight
3.10 kg
CTN
Customs tariff number
84833080
Previews
3D
Dimension
2D
Download CAD models