CAD model selection
17163
Company
Voestalpine Camtec
Description
7.2 - Wear plates, thickness = 20 mm
Bill of material
17163
IDENTNR
Code-No. WF 750/1A
17163
B
Width b
100 mm
L
Length L
250 mm
S
Thickness s ±0.025
20 mm
B1
Width b1
50 mm
L1
Distance L1
200 mm
F
Style
B
S1
+0.5
12 mm
D
H13
11 mm
D1
H13
18 mm
R
2 mm
R1
5 mm
ZS
Cheese head screw DIN EN ISO 4762
4 x M10 mm
GEWICHT
Weight
3.80 kg
CTN
Customs tariff number
84833080
Previews
3D
Dimension
2D
Download CAD models