CAD model selection
17228
Company
Lacher Camtec
Description
3.11 - Bushings
Bill of material
17228
IDENTNR
Code-No. WF 750/1A
17228
D
Inner diameter Ød +0.3/+0.1 / H7
22 mm
D1
Outer diameter Ød1 e7/k6
30 mm
D2
Outer diameter Ød2 -0.2
35 mm
L2
Distance L2
8 mm
L3
Distance L3 ±0.05
6 mm
L4
Distance L4
3 mm
R
Radius r
2.0 mm
L
Length L
104 mm
L1
Length L1 -0.5/-1
96 mm
GEWICHT
Weight
0.20 kg
CTN
Customs tariff number
84833080
Previews
Download CAD models