CAD model selection
17506
Company
Voestalpine Camtec
Description
3.14 - Bushings
Bill of material
17506
IDENTNR
Code-No. WF 750/1A
17506
D
Inner diameter Ød E7
14.0 mm
D1
Outer diameter Ød1 r6
20 mm
D2
Outer diameter Ød2
27 mm
L1
Distance L1 -0.1
3.0 mm
L2
Distance L2
3 mm
R
Radius r
1.5 mm
L
Length L
15.0 mm
R1
0.5 mm
GEWICHT
Weight
0.02 kg
CTN
Customs tariff number
84833080
Previews
3D
Dimension
2D
Download CAD models