CAD model selection
17527
Company
Lacher Camtec
Description
3.14 - Bushings
Bill of material
17527
IDENTNR
Code-No. WF 750/1A
17527
D
Inner diameter Ød E7
35.0 mm
D1
Outer diameter Ød1 r6
45 mm
D2
Outer diameter Ød2
60 mm
L1
Distance L1 -0.1
5.0 mm
L2
Distance L2
4 mm
R
Radius r
2.0 mm
L
Length L
30.0 mm
R1
0.5 mm
GEWICHT
Weight
0.20 kg
CTN
Customs tariff number
84833080
Previews
Download CAD models