CAD model selection
17919
Company
Voestalpine Camtec
Description
3.12 - Bushings
Bill of material
17919
IDENTNR
Code-No. WF 750/1A
17919
D
Inner diameter Ød +0.3/+0.1 / H7
18 mm
D1
Outer diameter Ød1 e7/k6
26 mm
D2
Outer diameter Ød2 -0.2
31 mm
L1
Distance L1 -0.05
6 mm
L2
Distance L2
3 mm
R
Radius r
1.5 mm
L
Length L -0.5/-1
46 mm
GEWICHT
Weight
0.10 kg
CTN
Customs tariff number
84833080
Previews
3D
Dimension
2D
Download CAD models