CAD model selection
17966
Company
Voestalpine Camtec
Description
3.19 - Bushings
Bill of material
17966
IDENTNR
Code-No. WF 750/1A
17966
D
Diameter Ød H7
9 mm
D1
Outer diameter Ød1 e7/k6
14 mm
D2
Outer diameter Ød2 -0.2
16 mm
L2
Lenght L2
6 mm
L3
Length L3 ±0.05
3 mm
L4
Distance L4
2 mm
R
Radius r
1.0 mm
L
Length L
15 mm
L1
Length L1 -0.5/-1
9 mm
GEWICHT
Weight
0.01 kg
CTN
Customs tariff number
84833080
Previews
3D
Dimension
2D
Download CAD models