CAD model selection
17969
Company
Voestalpine Camtec
Description
3.19 - Bushings
Bill of material
17969
IDENTNR
Code-No. WF 750/1A
17969
D
Diameter Ød H7
20 mm
D1
Outer diameter Ød1 e7/k6
26 mm
D2
Outer diameter Ød2 -0.2
31 mm
L2
Lenght L2
22 mm
L3
Length L3 ±0.05
6 mm
L4
Distance L4
3 mm
R
Radius r
1.5 mm
L
Length L
49 mm
L1
Length L1 -0.5/-1
27 mm
GEWICHT
Weight
0.07 kg
CTN
Customs tariff number
84833080
Previews
3D
Dimension
2D
Download CAD models