CAD model selection
19616
Company
Lacher Camtec
Description
6.1 - Washers
Bill of material
19616
IDENTNR
Code-No.
19616
D
Inner diameter Ød ±0.1
12.2 mm
S
Thickness s -0.1/0
3 mm
D1
Outer diameter Ød ±0.1
40 mm
D2
Diameter Ød2
3.4 mm
D3
Diameter Ød3
6.9
TK
Distance tk ±0.1
28.0 mm
SS
Countersunk screws DIN EN ISO 10642
2 x M3
ZS
Cheese head screw DIN EN ISO 4762
-
GEWICHT
Weight
0.03 kg
CTN
Customs tariff number
84833080
Previews
Download CAD models