CAD model selection
19623
Company
Lacher Camtec
Description
6.1 - Washers
Bill of material
19623
IDENTNR
Code-No.
19623
D
Inner diameter Ød ±0.1
45.3 mm
S
Thickness s -0.1/0
7 mm
D1
Outer diameter Ød ±0.1
90 mm
D2
Diameter Ød2
6.6 mm
D3
Diameter Ød3
13.7
TK
Distance tk ±0.1
67.5 mm
SS
Countersunk screws DIN EN ISO 10642
2 x M6
ZS
Cheese head screw DIN EN ISO 4762
-
GEWICHT
Weight
0.20 kg
CTN
Customs tariff number
84833080
Previews
Download CAD models