CAD model selection
19629
Company
Voestalpine Camtec
Description
6.1 - Washers
Bill of material
19629
IDENTNR
Code-No.
19629
D
Inner diameter Ød ±0.1
100.5 mm
S
Thickness s -0.1/0
10 mm
D1
Outer diameter Ød ±0.1
190 mm
D2
Diameter Ød2
11.0 mm
D3
Diameter Ød3
22.7
TK
Distance tk ±0.1
160.0 mm
SS
Countersunk screws DIN EN ISO 10642
4 x M10
ZS
Cheese head screw DIN EN ISO 4762
-
GEWICHT
Weight
1.50 kg
CTN
Customs tariff number
84833080
Previews
3D
Dimension
2D
Download CAD models