??
CAD model selection
16286
HELP_VARIABLE
Company
voestalpine
Description
14.3 - Lockings
Bill of material
16286
IDENTNR
Code-No. WF 750/1A
16286
L
Laenge r6/f7
80 mm
B
r6/f7
35 mm
H
80 mm
L1
±0.2
50 mm
T1
60 mm
T2
13.0 mm
H1
35 mm
H2
30 mm
D1
Ød1 H13
13.5 mm
D2
Ød2 H13
20 mm
STK
Anzahl der Schrauben
2
SCHRAUBEN
Zyl.-Schraube_DIN EN ISO 4762
M 12x90
GEWICHT
Weight
1.32 kg
CTN
Customs tariff number
84833080
Previews
3D
Dimension
2D
Download CAD models