??
CAD model selection
19014
HELP_VARIABLE
Company
voestalpine
Description
17.1 - Safety plate
Bill of material
19014
IDENTNR
Code-No.
19014
L1
40 mm
L2
5 mm
L3
20 mm
L4
20 mm
D2
9 mm
SD
Guide posts ØD1
25/32 mm
GEWICHT
Weight
0.03 kg
CTN
Customs tariff number
84833080
Previews
3D
Dimension
2D
Download CAD models