??
CAD model selection
19690
HELP_VARIABLE
Company
voestalpine
Description
4.1 - Bushings with buffer flange
Bill of material
19690
IDENTNR
Code-No. WF 750/1A
19690
D
Inner diameter Ød F7
60 mm
L
Length L ±0.2
65 mm
D1
Outer diameter Ød1 m6
75 mm
D2
Flange diameter Ød2 h12
90 mm
L1
Flange height L1 ±0.1
7.0 mm
R
Radius r
3 mm
R1
0.5 mm
L2
3 mm
GEWICHT
Weight
0.72 kg
CTN
Customs tariff number
84833080
Previews
3D
Dimension
2D
Download CAD models