??
CAD model selection
19760
HELP_VARIABLE
Company
voestalpine
Description
7.25 - Wear plates / steel hardened without lubricant, thickness = 15.1 mm
Bill of material
19760
IDENTNR
Code-No.
19760
WERKSTOFF
Material
Steel hardened
B
40 mm
L
80 mm
S
Thickness ±0.025
15.1 mm
L1
25 mm
L2
30 mm
ZS
Zyl.-Schraube_DIN EN ISO 4762
2 x M8
GEWICHT
Weight
0.30 kg
CTN
Customs tariff number
84833080
Previews
3D
Dimension
2D
Download CAD models