??
CAD model selection
21112
HELP_VARIABLE
Company
voestalpine
Description
16.6 - Gas spring ejector
Bill of material
21112
IDENTNR
Code-No.
21112
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
L
Length L
100 mm
L1
Lenght L1
45 mm
G
Thread Ød
M24x1.5
D1
Diameter Ød1
12 mm
D2
Diameter Ød2
22 mm
FKMIN
Spring tension at 20 bar [N]
226 N
FKMAX
Spring tension at 150 bar [N]
1690 N
BFA
Charching adapter Code-No.
21097
ELA
Discharging adapter Code-No.
21099
GEWICHT
Weight
0.25 kg
CTN
Customs tariff number
84879090
Previews
3D
Dimension
2D
Download CAD models