??
CAD model selection
13092
HELP_VARIABLE
Company
voestalpine
Description
2.1 - Bushings without flange
Bill of material
13092
IDENTNR
Code-No. WF 750/1A
13092
D
Inner diameter Ød F7
60 mm
D1
Outer diameter Ød1 m6
70 mm
L1
Length L1
4 mm
R
Radius r
3 mm
L
Length L -0.3/-0.1
50 mm
GEWICHT
Weight
0.30 kg
CTN
Customs tariff number
84833080
Previews
3D
Dimension
2D
Download CAD models