??
CAD model selection
14572
HELP_VARIABLE
Company
voestalpine
Description
2.1 - Bushings without flange
Bill of material
14572
IDENTNR
Code-No. WF 750/1A
14572
D
Inner diameter Ød F7
8 mm
D1
Outer diameter Ød1 m6
11 mm
L1
Length L1
1 mm
R
Radius r
1 mm
L
Length L -0.3/-0.1
14 mm
GEWICHT
Weight
0.01 kg
CTN
Customs tariff number
84833080
Previews
3D
Dimension
2D
Download CAD models