??
CAD model selection
18798 + 19798
HELP_VARIABLE
Company
voestalpine
Description
3.1 - Bushings acc. DIN 9834 and clamps acc. DIN 9832
Bill of material
18798 + 19798
IDENTNR
Bushing + Clamp Code-No.
18798 + 19798
IDENTNRB
Bushing Code-No.
18798
IDENTNRK
Clamp Code-No.
19798
D1
Inner diameter H7
25 mm
D2
Outer diameter h6
32 mm
D3
-0.25
32 mm
D4
Flange diameter -0.8
40 mm
L1
-0.5/-1
32 mm
L3
Flange height ±0.1
6.3 mm
L4
±1
4.0 mm
L5
-0.5
10 mm
L2
-0.8
22 mm
R1
3 mm
B
h9
20 mm
L
0/-0.4
20 mm
H
h11
10 mm
B2
+0.3/0
5 mm
B1
7.5 mm
H1
+0.2/0
7.0 mm
H2
0/-0.3
6.3 mm
DD1
+0.2/0
7.0 mm
DD2
+0.2/0
11.0 mm
GEWICHT
Weight
0.11 kg
CTN
Customs tariff number
84833080
Previews
3D
Dimension
2D
Download CAD models