??
CAD model selection
19502
HELP_VARIABLE
Company
voestalpine
Description
11.3 - L-Gibs with / withoutmounting holes
Bill of material
19502
IDENTNR
Code-No. WF 750/1A
19502
FORM
Style
A
L
Length L
200 mm
L1
Length L1
55 mm
L2
Length L2
50 mm
L3
Length L3
55 mm
L4
Length L4
mm
ZS
Cheese head screw DIN EN ISO 4762
M8
STK
Number of screwholes
4
GEWICHT
Weight
0.50 kg
CTN
Customs tariff number
84833080
Previews
3D
Dimension
2D
Download CAD models