??
CAD model selection
19410
HELP_VARIABLE
Company
voestalpine
Description
16.2 - Springloaded triggers
Bill of material
19410
IDENTNR
Code-No.
19410
BZ
Type
SP-5H
BS
Load
High
D
Thread Ød DIN 13
M5
L
Length L
20 mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
D1
Diameter Ø d1
2.0 mm
FKMIN
Spring tension min. [N]
4
FKMAX
Spring tension max. [N]
20
GEWICHT
Weight
0.01 kg
CTN
Customs tariff number
84879090
Previews
3D
Dimension
2D
Download CAD models