??
CAD model selection
19980
HELP_VARIABLE
Company
voestalpine
Description
19.1 - Bolt guides
Bill of material
19980
IDENTNR
Code-No.
19980
DW
Angle of rotation
deg
HUB
STROKE
mm
Enter value for HUB
STROKE
mm
cm
inch
ft
B
33 mm
L
32 mm
H
22 mm
B1
-0.2/0
30 mm
B2
19 mm
B3
24 mm
L1
20 mm
L2
3.6 mm
L3
20 mm
H1
5 mm
H3
±0.02
8 mm
H4
12 mm
H5
10 mm
D
Ø H7
8 mm
D1
Ø
8 mm
D2
Ø
4.5 mm
D3
Ø H7
3 mm
D4
Ø
7 mm
D5
Thread
M4
F
-0.03/-0.01
7 mm
T
8 mm
HUBMAX
Stroke max.
10 mm
ISK
Socket head screw
M3
GEWICHT
Weight
0.20 kg
CTN
Customs tariff number
84833080
Previews
3D
Dimension
2D
Download CAD models