??
Choix du modèle CAO
63799
HELP_VARIABLE
Company
voestalpine
Description
7.21 - Sinter wear plates acc. to VDI 3357, thickness = 12 mm
Bill of material
63799
IDENTNR
Code-No.
WERKSTOFF
Material
Sinter
L1
±0.2
mm
B1
±0.2
mm
S
Thickness s -0.02
12 mm
L2
±0.2
mm
L3
±0.2
mm
L4
±0.2
mm
L5
±0.2
mm
B2
±0.2
mm
FORM
Style
ZS
Cheese head screw DIN EN ISO 4762
M8x20
STK
Number of screwholes
Stk
GEWICHT
Weight
kg
CTN
Customs tariff number
84833080
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés