??
Wybór modelu CAD
19763
HELP_VARIABLE
Company
voestalpine
Description
7.25 - Wear plates / steel hardened without lubricant, thickness = 15.1 mm
Bill of material
19763
IDENTNR
Code-No.
WERKSTOFF
Material
Steel hardened
B
mm
L
mm
S
Thickness ±0.025
15.1 mm
L1
25 mm
L2
mm
ZS
Zyl.-Schraube_DIN EN ISO 4762
2 x M8
GEWICHT
Weight
kg
CTN
Customs tariff number
84833080
Previews
3D
Wymiar
2D
Pobierz modele CAD