??
CAD模型选择
18144
HELP_VARIABLE
Company
voestalpine
Description
7.11 - Guide plates / WF750/6A steel hardened with lubricant/ thickness = 40mm; 50mm
Bill of material
18144
IDENTNR
Code-No.
WERKSTOFF
Material
WF 750/6A-Steel hardened with lubricant
B
Width b +0.05 / +0.02
mm
L
Length L
mm
S
Thickness s ±0.02
mm
L1
Distance L1
mm
L2
Distance L2
mm
D
Diameter Ød
mm
R
3 mm
L3
25 mm
ZS
Cheese head screw
GEWICHT
Weight
kg
CTN
Customs tariff number
84833080
预览
3D
尺寸标注
2D
下载CAD模型