??
CAD Model seçimi
18887
HELP_VARIABLE
Company
voestalpine
Description
13.1 - Cam bottom plates Steel hardened without lubricant
Bill of material
18887
IDENTNR
Code-No.
ABSPLT
Adapt plate steel
B
Width b ± 0.05
mm
L
Length L -0.3
mm
H
Height h
mm
L1
Length L1 ± 0.01
mm
L2
Length L2 ±0.1
mm
H1
Height h1 +0.025
mm
H3
Height h3
mm
H4
Height h4 +0.05
mm
D1
Diameter Ød1 H13
mm
D2
Diameter Ød2 H13
mm
D3
Diameter Ød3 H7
mm
D4
Durchmesser Ød4 H13
mm
STK
Cheese head screw DIN EN ISO 4762
GEWICHT
Weight
kg
CTN
Customs tariff number
84833080
Previews
3D
Boyut
2D
CAD modeli indir