??
CAD모델 선택
64418
HELP_VARIABLE
Company
voestalpine
Description
13.6 - Cam bottom plates Steel hardened without lubricant
Bill of material
64418
IDENTNR
Code-No.
B
Width b ± 0.05
65 mm
L
Length L -0.4
mm
L1
Length L1 ± 0.01
mm
L2
Length L2 ± 0.1
mm
L3
Length L3 ± 0.2
mm
L4
Length L4 ± 0.1
mm
H1
Height h1 theor. +0.025
mm
H4
Height h4
mm
H5
Height h5
mm
HKOM
Height H +0.05
mm
STK
Cheese head screw DIN EN ISO 4762
D1
H13
11 mm
D2
H13
17.5 mm
D3
H7
10 mm
GEWICHT
Weight
kg
CTN
Customs tariff number
84833080
미리보기
3D
치수도
2D
CAD모델 다운로드